Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062214
TYP
WISKA Type
COMBI 1010 BK
RAL
RAL colour
RAL 9005
CD
Cable diameter
6.0 - 21.0 mm
LBH
LxBxH
140.0 x 140.0 x 82.0 mm
CNSMAT
material
Junction box: PP / sealing gasket: TPE
SGE
Protection class to EN 60529
IP66 / IP67
AS
Equipment
10 knockouts side: 5x M25/M32, 2x M20, 3x M20/M32,4 knockouts in the bottom: 2x M25/M32, 2x M20/M25, 4 captive cover screws, including QUIXX EMS self-sealing membrane screw: 2x M25, 1x M32
NOTE1
Remarks 1
IP66: using the QUIXX self sealing membrane screw, IP67: using the knockout entry together with ESKV cable gland, Mounting: 4 internal openings outside of the sealing area
ETEMP
Temperature range
-30°C to 100°C °C
IT
Installation temperature
-5°C to 60°C °C
GDP
Glow wire test
750°C
SP
Voltage
690 V
RCS
Rated cross section
10.0 mm²
CNSQUANTITY
Packing unit
2 VPE
INFO
Website
HTML
WEIGHT
Weight
0.335 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.