{wiska/abzweigkaesten_kunststoff/combi/combi_1610/combi1610_asmtab.prj},{NB=10110741},{CNSORDERNO=10110741},{TYP=COMBI 1610 BK DK},{RAL=RAL 9005},{CD=6.0 - 28.0},{LBH=200 x 160 x 94},{CNSMAT=Junction box: PP / sealing gasket: TPE},{SGE=IP66 / IP67},{AS=10 knockouts side 6x M25/M32/M40; 4x M20/M25/M32, including 3 QUIXX membrane spout EMT 32 and clear lid},{NOTE1=4 internal openings outside of the sealing area},{ETEMP=-30°C to 100°C},{IT=-5°C to 60°C},{GDP=960°C},{SP=690},{KP=16},{CNSQUANTITY=1},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10110741/combi-1610-bk-dk.html},{INFOLINKENG=https://www.wiska.com/en/143/pde/10110741/combi-1610-bk-dk.html},{TYPHELP=1},{PPATH=assemblies/combi1610_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.