{wiska/abzweigkaesten_kunststoff/combi/combi_407/combi407_asmtab.prj},{NB=10105603},{CNSORDERNO=10105603},{RCS=4.0},{WEIGHT=0.136},{TYP=COMBI 407/SDK5 BK},{CADINFO=-},{RAL=RAL 9005},{CD=3.0 - 12.0},{LBH=95.0 x 95.0 x 60.0},{CNSMAT=Junction box: PP / sealing gasket: TPE},{SGE=IP66 / IP67},{AS=6 M20 threaded membrane entries and 1 middle M20 threaded membrane entry with knockout to M25, 2 membrane cable entries through rear, 4 captive cover screws, including mounting clip, with terminal block consisting of: 5 screwless box terminal 5-poles, 5-2,5mm² for solid wires, 1,5-2,5mm² for rigid stranded wires}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.