Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109768
TYP
WISKA Type
BFT-23-23-23-BK
TY2
bft-23-23-23-bk
RAL
RAL colour
RAL 9005
NW
Nominal width
23 mm
VD
Closure diameter
42.0 mm
M
Bohrloch
M6
ML
Bohrlochabstand
35.9 mm
BR
Width
163.4 mm
TL
Total length
101.0 mm
VDO
Diameter closure (open)
59.7 mm
CNSMAT
Material
T-Connector: PA UL94-V0 / sealing gasket: TPU
SGE
Protection class to EN60529
IP68
ETEMP
Case hardening temperature
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
5
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.