Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109769
TYP
WISKA Type
BFT-29-29-29-BK
TY2
bft-29-29-29-bk
RAL
RAL colour
RAL 9005
NW
Nominal width
29 mm
VD
Closure diameter
47.3 mm
M
Bohrloch
M6
ML
Bohrlochabstand
43.1 mm
BR
Width
176.4 mm
TL
Total length
113.5 mm
VDO
Diameter closure (open)
47.3 mm
CNSMAT
Material
T-Connector: PA UL94-V0 / sealing gasket: TPU
SGE
Protection class to EN60529
IP68
ETEMP
Case hardening temperature
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
2
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.