Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109771
TYP
WISKA Type
BFT-48-48-48-BK
TY2
bft-48-48-48-bk
RAL
RAL colour
RAL 9005
NW
Nominal width
48 mm
VD
Closure diameter
68.0 mm
M
Bohrloch
M6
ML
Bohrlochabstand
66.0 mm
BR
Width
208.8 mm
TL
Total length
141.0 mm
VDO
Diameter closure (open)
100.1 mm
CNSMAT
Material
T-Connector: PA UL94-V0 / sealing gasket: TPU
SGE
Protection class to EN60529
IP68
ETEMP
Case hardening temperature
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
2
INFO
Website
HTML
Previews
3D
Dimension
2D