Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109776
TYP
WISKA Type
BFT-36-36-36-BG
TY2
bft-36-36-36-bg
RAL
RAL colour
RAL 7031
NW
Nominal width
36 mm
VD
Closure diameter
54.9 mm
M
Bohrloch
M6
ML
Bohrlochabstand
53.2 mm
BR
Width
190.7 mm
TL
Total length
125.0 mm
VDO
Diameter closure (open)
82.3 mm
CNSMAT
Material
T-Connector: PA UL94-V0 / sealing gasket: TPU
SGE
Protection class to EN60529
IP68
ETEMP
Case hardening temperature
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
2
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.