Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109756
TYP
WISKA Type
BFY-23-17-17-BK
TY2
bfy-23-17-17-bk
RAL
RAL colour
RAL 9005
NW1
Nominal width 1
23 mm
NW2
Nominal width 2
17 mm
M
Borloch
M 6 mm
ML
Borlochabstand
65.0 mm
BR
Width
76.3 mm
TL
Total length
129.8 mm
CNSMAT
Material
Y-Connector: PA UL94-V0 / sealing gasket: TPU
SGE
Protection class to EN60529
IP68
ETEMP
Case hardening temperature
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
5
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.