Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106864
TYP
WISKA Type
EBFS-12-16-BK
RAL
RAL Colour
RAL 9005
D
Connection thread size
M16x1.5 mm
NW
Nominal width
12 mm
VD
Closure diameter
27.5 mm
DI
Inside diameter
11.5 mm
TL
Total length
37.2 mm
VDO
Diameter closure (open)
39.0 mm
L
Screw-in thread length
10.0 mm
SW
braid. This is a Class 200 electrical insulating sleeving.
22 mm
CNSMAT
Material
Conduit fitting: PA UL94-V0 / sealing gasket: TPU
SGE
Protection class to EN 60 529
IP68
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.