Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10108663
TYP
WISKA Type
CKM 20 V0 LG
RAL
RAL Colour
RAL 7035
D
Connection thread size
M20x1.5
TL
Total length
39.0
L
Screw-in thread length
15.0
SW
braid. This is a Class 200 electrical insulating sleeving.
38
E1
Width across corners
40.0
CNSMAT
material
Cable gland: PA UL94-V0 / sealing gasket: TPE UL94-V0
NOTE1
Remarks 1
Inclusive divided locknut
NOTE2
Remarks 2
suitable sealing inserts: CDKG
SGE
Protection class to EN 60 529
IP66
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.011 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.