Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10065461
TYP
WISKA Type
ESVS 16
D
Connection thread size
M16x1.5 mm
DA
Diameter
18.0 mm
TL
Total length
8.0 mm
L
Screw-in thread length
5.0 mm
CNSMAT
material
Stainless steel A2 (1.4305)
SGE
Protection class to EN 60 529
IP54
CNSQUANTITY
Packing unit
10 VPE
WEIGHT
Weight
0.004 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.