Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10065467
TYP
WISKA Type
ESVS 63
D
Connection thread size
M63x1.5 mm
DA
Diameter
67.0 mm
TL
Total length
16.0 mm
L
Screw-in thread length
10.0 mm
CNSMAT
material
Stainless steel A2 (1.4305)
SGE
Protection class to EN 60 529
IP54
CNSQUANTITY
Packing unit
1 VPE
WEIGHT
Weight
0.139 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.