Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10100963
TYP
WISKA Type
EMSKV 75 EMV-Z
D
Connection thread size
M75x1.5
TL
Total length
67.0 - 81.0 mm
D1
Cable diameter
48.0 - 62.0 mm
L
Screw-in thread length
12.0 mm
SW
Key width
82 mm
E1
Width across corners
90.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
WEIGHT
Weight
0.620 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.