Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10063673
TYP
WISKA Type
APM 42/40
RAL
RAL Colour
RAL 7035
DA
Connection thread size, outer thread
PG 42 mm
DI
Connection thread size, inner thread
M40x1.5 mm
TL
Total length
21 mm
L
Screw-in thread length
14 mm
SW
Key width
60 mm
E1
Width across corners
67 mm
FORM
Form
B
CNSMAT
Material
PA-GF
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
5 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.