Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10060631
TYP
WISKA Type
EVSG 63
RAL
RAL Colour
RAL 7035
D
Connection thread size
M63x1.5 mm
TL
Total length
17.0
L
Screw-in thread length
12.0 mm
E1
Width across corners
70.0
CNSMAT
material
PA-GF
SGE
Protection class to EN 60 529
IP56
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
25 VPE
WEIGHT
Weight
0.023 kg
INFO
Website
HTML
MP1
11.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.