Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10063584
TYP
WISKA Type
KRM 32/20
RAL
RAL Colour
RAL 7035
DA
Connection thread size, outer thread
M32x1.5 mm
DI
Connection thread size, inner thread
M20x1.5 mm
TL
Total length
19.0 mm
L
Screw-in thread length
12.0 mm
SW
Key width
36 mm
E1
Width across corners
40.0 mm
CNSMAT
material
PA-GF
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
WEIGHT
Weight
0.015 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.