{wiska/messing_zubehoer/emvs.prj},{NB=EMVS 25 10063154},{CNSORDERNO=10063154},{TL=11.0},{L=7.0},{CNSQUANTITY=100},{WEIGHT=0.013},{MP=1.92},{NDM=25.000},{DA=27},{L2=1.0},{E=27.0},{H=11.0},{DI=21.5},{T=7.5},{C=2.0},{B=2.0},{L1=15.0},{DN=26.0},{DK=23.1},{S=1.5},{N=1.0},{F=0.5},{TYP=EMVS 25},{D=M25x1.5},{CNSMAT=Brass nickel-plated},{SGE=IP54},{NOTE1=with o-ring IP66/IP68},{ETEMP=-200°C to 250°C},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=7},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Nein},{BAA351=Messing},{AAS484=Nein},{AAC108=IP54},{W=0.013},{TC=EMVS 25},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10063154/emvs-25.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10063154/emvs-25.html},{AAS460=M25},{BAA038=-200}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.