Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10063155
TYP
WISKA Type
EMVS 32
D
Connection thread size
M32x1.5
TL
Total length
12.0 mm
L
Screw-in thread length
8.0 mm
CNSMAT
material
Brass nickel-plated
SGE
Protection class to EN 60 529
IP54
NOTE1
Remarks 1
with o-ring IP66 / IP68
ETEMP
Temperature range
-200°C to 250°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.019 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.