Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10065084
TYP
WISKA Type
EMVS-ORD 32
D
Connection thread size
M32x1.5 mm
TL
Total length
12.0 mm
DA
External diameter
35.0 mm
L
Screw-in thread length
8.0 mm
CNSMAT
material
Brass nickel-plated
SGE
Protection class to EN 60 529
IP68
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.027 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.