{wiska/ventgland/emvps_hf.prj},{NB=EMVPS 12 HF 10103266},{CNSORDERNO=10103266},{TL=17.5},{L=10.0},{SW=16},{E1=18.0},{AF=34},{WEIGHT=0.002},{MP=9.08},{TYP=EMVPS 12 HF},{D=M12x1.5},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM, silicone / membrane: ePTFE HF},{SGE=IP67 / IP69},{NOTE1=VentPLUG pressure compensation unit with raised venting, airflow 34 l/h at 70mbar},{ETEMP=-40°C to 100°C},{CNSQUANTITY=10},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=10},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Nein},{AAC108=IP69},{W=0.002},{TC=EMVPS 12 HF},{RAL=},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10103266/emvps-12-hf.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.