Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10069407
TYP
WISKA Type
ESSVG 25 EMV-Z
D
Connection thread size
M25x1.5
TL
Total length
43.0 - 52.0 mm
D1
Cable diameter
9.0 - 17.0 mm
L
Screw-in thread length
7.0 mm
SW
Key width
30 mm
E1
Width across corners
32.0 mm
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM / clamping cage: PA / membrane: ePTFE
SGE
Protection class to EN 60 529
IP68 / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
WEIGHT
Weight
0.088 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.