{wiska/abzweigkaesten_kunststoff/combi/combi_1010/combi1010_asmtab.prj},{NB=10060703},{CNSORDERNO=10060703},{RCS=10.0},{IND=0},{WEIGHT=0.348},{TYP=COMBI 1010/5 LG},{RAL=RAL 7035},{CD=6.0 - 21.0},{LBH=140.0 x 140.0 x 82.0},{CNSMAT=Junction box: PP / sealing gasket: TPE},{SGE=IP66 / IP67},{AS=10 knockouts side: 5x M25/M32, 2x M20, 3x M20/M32, 4 knockouts in the bottom: 2x M25/M32, 2x M20/M25, 4 captive cover screws, including QUIXX EMS self-sealing membrane screw: 2x M25, 1x M32 incl. terminal block 5-poles, 10mm²},{NOTE1=IP66: using the QUIXX self sealing membrane screw, IP67: using the knockout entry together with ESKV cable gland, Mounting: 4 internal openings outside of the sealing area},{ETEMP=-30°C to 100°C},{IT=-5°C to 60°C},{GDP=750°C},{SP=690}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.