{wiska/abzweigkaesten_kunststoff/combi/combi_108/combi108_asmtab.prj},{NB=10060522},{TYP=COMBI 108 LG},{CNSORDERNO=10060522},{RAL=RAL 7035},{CD=3.0 - 14.0},{LBH=76.0 x 76.0 x 51.0},{CNSMAT=Junction box: PP / sealing gasket: TPE},{SGE=IP66},{AS=10 elastic self-sealing puncture-membranes for cable entry on the side and 2 in the bottom},{NOTE1=Mounting: By mounting clip or two internal openings outside of the sealing area},{ETEMP=-30°C to 100°C},{IT=-5°C to 60°C},{GDP=750°C},{SP=400},{KP=2.5},{CNSQUANTITY=10},{CADINFO=-},{INFO=HTML},{SMB=0},{PPATH=assemblies/combi108_asmtpl.prj},{RCS=MIN},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10060522/combi-108-lg.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10060522/combi-108-lg.html},{WEIGHT=0.070}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.