Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10101460
TYP
WISKA Type
COMBI 1210 BK
RAL
RAL colour
RAL 9005
CD
Cable diameter
3.0 - 12.0 mm
LBH
LxBxH
160.0 x 140.0 x 81.0 mm
CNSMAT
material
Junction box: PP / sealing gasket: TPE
SGE
Protection class to EN 60529
IP66 / IP67
AS
Equipment
10 entries M20 with elastic soft membrane and thread and M25 knockout, 4 entries M20 with self-sealing membrane on the rear, 4 captive cover screws
NOTE1
Remarks 1
IP66: using the membrane entry, IP67: using the threaded entry together with ESKV cable gland, Mounting: 4 internal openings outside of the sealing area
ETEMP
Temperature range
-30°C to 100°C °C
IT
Installation temperature
-5°C to 60°C °C
GDP
Glow wire test
750°C
SP
Voltage
690 V
RCS
Rated cross section
10.0 mm²
CNSQUANTITY
Packing unit
2 VPE
INFO
Website
HTML
WEIGHT
Weight
0.287 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.