{wiska/abzweigkaesten_kunststoff/combi/combi_304/combi304_asmtab.prj},{NB=10110631},{CNSORDERNO=10110631},{TYP=COMBI 304 WH},{RAL=RAL 9001},{CD=3.0 - 12.0},{LBH=Ø 82.0 x 57.0},{CNSMAT=Junction box: PP / sealing gasket: TPE},{SGE=IP66 / IP67},{AS=4 elastic self-sealing puncture-membranes for cable entry, 4 integrated M20 thread for mounting without lock nut, 4 captive cover screws},{NOTE1=Fastening: By 2 external fastening lugs},{ETEMP=-30°C to 100°C},{IT=-5°C to 60°C},{GDP=750°C},{SP=400},{KP=2.5},{CNSQUANTITY=5},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10110631/combi-304-wh.html},{INFOLINKENG=https://www.wiska.com/en/143/pde/10110631/combi-304-wh.html},{PPATH=assemblies/combi304_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.