Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10107390
TYP
WISKA Type
COMBI 308/5 LG RD
CADINFO
CAD-data information
CAD data on request
RAL
RAL colour
RAL 7035 / RAL 3000
CD
Cable diameter
3.0 - 12.0 mm
LBH
LxBxH
85.0 x 85.0 x 51.0 mm
CNSMAT
material
Junction box: PP / sealing gasket: TPE
SGE
Protection class to EN60529
IP66 / IP67
AS
Equipment
8 elastic self-sealing puncture-membranes for cable entry, 8 integrated M20 thread for mounting without lock nut, 4 captive cover screws, including mounting clip, with terminal block 5-poles, 4mm², Color housing: RAL 7035, Color cover: RAL 3000
NOTE1
Remarks 1
Mounting: With mounting clip or 4 internal openings outside of the sealing area
ETEMP
Temperature range
-30°C to 100°C °C
IT
Installation temperature
-5°C to 60°C °C
GDP
Glow wire test
750°C
SP
Voltage
400 V
RCS
Rated cross section
4.0 mm²
CNSQUANTITY
Packing unit
5 VPE
INFO
Website
HTML
WEIGHT
Weight
0.085 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.