{wiska/abzweigkaesten_kunststoff/combi/combi_308/combi308_asmtab.prj},{NB=10110405},{CNSORDERNO=10110405},{RCS=4.0},{WEIGHT=MIN},{TYP=COMBI 308 WH / 3-221-413},{CADINFO=CAD-Daten auf Anfrage},{RAL=RAL 9001},{CD=3.0 - 12.0},{LBH=85.0 x 85.0 x 51.0},{CNSMAT=Junction box: PP / sealing gasket: TPE},{SGE=IP66 / IP67},{AS=8 elastic self-sealing puncture-membranes for cable entry, 8 integrated M20 thread for mounting without lock nut, 4 captive cover screws, including mounting clip, including terminal carrier on quick mounting plate mounted and 3x WAGO 221-413 enclosed loose},{NOTE1=Mounting: With mounting clip or 4 internal openings outside of the sealing area},{ETEMP=-30°C to 100°C},{IT=-5°C to 60°C},{GDP=750°C},{SP=400},{CNSQUANTITY=5},{EOLDATE=-}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.