{wiska/abzweigkaesten_kunststoff/combi/combi_407/combi407_asmtab.prj},{NB=10105595},{CNSORDERNO=10105595},{RCS=4.0},{WEIGHT=0.118},{TYP=COMBI 407 LG},{CADINFO=-},{RAL=RAL 7035},{CD=3.0 - 12.0},{LBH=95.0 x 95.0 x 60.0},{CNSMAT=Junction box: PP / sealing gasket: TPE},{SGE=IP66 / IP67},{AS=6 M20 threaded membrane entries and 1 middle M20 threaded membrane entry with knockout to M25, 2 membrane cable entries through rear, 4 captive cover screws, including mounting clip},{NOTE1=IP66: using the membrane entry, IP67: using the threaded entry together with ESKV cable gland, Mounting: with mounting clip or 4 internal openings outside of the sealing area},{ETEMP=-30°C to 100°C},{IT=-5°C to 60°C},{GDP=750°C},{SP=690},{CNSQUANTITY=5},{INFO=HTML}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.