{wiska/abzweigkaesten_kunststoff/combi/combi_607/combi607_asmtab.prj},{NB=10060538},{CNSORDERNO=10060538},{RCS=6.0},{IND=0},{WEIGHT=0.115},{TYP=COMBI 607/5 BK},{CADINFO=-},{RAL=RAL 9005},{CD=5.2 - 17.0},{LBH=110.0 x 110.0 x 66.0},{CNSMAT=Junction box: PP / sealing gasket: TPE},{SGE=IP66 / IP67},{AS=7 elastic, self-sealing puncture-membranes for cable entry on the side and 3 on the bottom, 7 integrated M25 thread for mounting without lock nut, 4 captive cover screws, inclusive terminal block 5-pole, 6mm²},{NOTE1=IP66: using the membrane entry, IP67: using the threaded entry together with ESKV cable gland, Mounting: 4 internal openings outside of the sealing area},{ETEMP=-30°C to 100°C},{IT=-5°C to 60°C},{GDP=750°C},{SP=690},{CNSQUANTITY=3},{INFO=HTML}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.