{wiska/abzweigkaesten_kunststoff/combi/combi_ip68_set/combi_ip_68_asmtab.prj},{NB=10061488},{CNSORDERNO=10061488},{TYP=COMBI IP68 SET 1010 LG},{RAL=RAL 7035},{CD=6.0 - 21.0},{LBH=140.0 x 140.0 x 82.0},{CNSMAT=Junction box: PP / sealing gasket: TPE},{SGE=IP68},{AS=Junction box with sealing compound},{NOTE1=Filling material: silicone gel, Filling material in practical mixing bag, Plastic sprue for easy removal, screw plug},{ETEMP=-30°C to 100°C},{IT=-5°C to 60°C},{GDP=750°C},{SP=690},{RCS=10.0},{CNSQUANTITY=1},{INFO=HTML},{PPATH=assemblies/combi_ip_68_1010_asmtpl.prj},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10061488/combi-ip68-set-1010-lg.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10061488/combi-ip68-set-1010-lg.html},{WEIGHT=0.280}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.