Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10105683
TYP
WISKA Type
COMBI IP68 SET 407 BK
RAL
RAL colour
RAL 9005
CD
Cable diameter
3.0 - 12.0 mm
LBH
LxBxH
95.0 x 95.0 x 60.0 mm
CNSMAT
material
Junction box: PP / sealing gasket: TPE
SGE
Protection class to EN 60529
IP68
AS
Equipment
Junction box with sealing compound
NOTE1
Remarks 1
Filling material: silicone gel, Filling material in practical mixing bag, Plastic sprue for easy removal, screw plug
ETEMP
Temperature range
-30°C to 100°C °C
IT
Installation temperature
-5°C to 60°C
GDP
Glow wire test
750°C
SP
Voltage
690 V
RCS
Rated cross section
4.0 mm²
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Previews
3D
Dimension
2D