{wiska/abzweigkaesten_kunststoff/combi_mar/combi_mar_1210/combi_mar1210_asmtab.prj},{NB=10101784},{CNSORDERNO=10101784},{RCS=10.0},{TYP=COMBI MAR 1210 LG},{RAL=RAL 7035},{CD=3.0 - 12.0},{LBH=160.0 x 140.0 x 81.0},{CNSMAT=Junction box: PP / sealing gasket: TPE},{SGE=IP66 / IP67},{AS= 10 entries M20 with elastic soft membrane and thread and M25 knockout, 4 entries M20 with self-sealing membrane at the bottom, 4 captive cover screws},{NOTE1=Mounting: 4 internal openings outside of the sealing area},{ETEMP=-30°C to 100°C},{IT=-5°C to 60°C},{GDP=960°C},{SP=690},{CNSQUANTITY=2},{INFO=HTML},{PPATH=../../combi/combi_1210/assemblies/combi1210_asmtpl.prj},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10101784/combi-mar-1210-lg.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.