{wiska/abzweigkaesten_kunststoff/ka/ka_016_asmtab.prj},{NB=10110867},{CNSORDERNO=10110867},{RCS=6.0},{PREVIEW=ka_016_zer_lg.png},{TYP=KA 016/3x221-413/8xZER LG},{CADINFO=Gleiche 3D Daten wie},{RAL=RAL 7035},{CD=7.0 - 12.0},{LBH=125.0 x 86.0 x 41.0},{CNSMAT=case: PE / cover: PP},{SGE=IP55},{AS=14 self-sealing, cutable cable entries at the side, 4 on the bottom, captive cover, 5x strain relief ring ZER 4-12},{NOTE1=Mounting: with cable ties, 2 external mounting feet},{GDP=750°C},{ETEMP=-30°C to 60°C},{IT=-5°C to 60°C},{SP=400},{CNSQUANTITY=10},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10110867/ka-0163x221-4138xzer-lg.html},{INFOLINKENG=https://www.wiska.com/en/143/pde/10110867/ka-0163x221-4138xzer-lg.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.