{wiska/abzweigkaesten_kunststoff/zubehoer/befestigung_fur_ka.prj},{NB=10109876},{CNSORDERNO=10109876},{TYP=ESV},{RAL=RAL 7035},{CADINFO=CAD data on request},{CNSMAT=PA},{NOTE1=Bore diameter 6.0mm suitable for sheet thickness of 0.5-1.1mm},{ETEMP=-20°C to 85°C},{CNSQUANTITY=50},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10109876/esv.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10109876/esv.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.