{wiska/atex_d_kabelver_zubehoer/oset.prj},{NB=OSET 16 50065634},{CNSORDERNO=50065634},{TYP=OSET 16},{D=M16},{TL=59.5},{DX=16.000},{D1=7.0},{L=41.0},{T=1.5},{CNSMAT=Brass nickel-plated},{CNSQUANTITY=1},{INFO=HTML},{R1=6.500},{R2=12.000},{L1=22.0},{ANG=0.000},{VERS=1},{INFOLINKDEU=https://www.wiska.com/de/143/pde/50065634/oset-16--m16.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/50065634/oset-16--m16.html},{WEIGHT=0.010}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.