Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50065664
TYP
WISKA Type
OSRA 63-50
DA
Connection thread size
M63x1.5
DI
Connection thread size
M50x1.5
TL
Total length
23.0 mm
L
Screw-in thread length
15.0 mm
SW1
Key width
70 mm
E1
Width across corners
75.0 mm
CNSMAT
material
Brass nickel-plated
SGE
Protection class to EN 60 529
IP67
EX
Type for Protection
Ex db / Ex eb / Ex tb
BS
Certificate
IECEx / ATEX
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.345 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.