Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Type
EMSKE-L 16 EMV-S
CNSORDERNO
Order number
10109987
OBER
Treatment of surface
Ni
D
Connection thread size
M16x1.5
TL
Total length
33-41 mm
D1
Diameter cable
5-10
D4
EMC diameter
7.5 mm
L
Screw-in thread length
12 mm
SW
Key width
20 mm
E1
Width across corners
22 mm
CNSMAT
Material
Cable gland: brass nickel-plated / clamping cage: polyamide / gasket: EPDM
EXP
Explosion protection
Ex tb, Ex eb
BESCH
Certificates
ATEX, IECEx
SGE
Protection class to EN60529
IP 68 to 5 bar (30min)
ETEMP
Temperature resistance
-40°C to 75°C
CNSQUANTITY
Packaging unit
50 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.