{wiska/atex_e_kabelver_zubehoer/eske_i_lt.prj},{NB=ESKE/1-i 50 LT RAL 9005 10103443},{CNSORDERNO=10103443},{L=14.0},{SW=55},{E1=61.0},{WEIGHT=0.106},{L100=2.700},{L101=21.000},{L102=7.300},{L103=3.000},{L104=11.500},{D111=50.000},{TLX=59.000},{D1X=35.000},{H1=15.600},{MP=11.08},{E1X=61.00},{TYP=ESKE/1-i 50 LT},{FS=RAL 9005},{FH=RAL 5012},{D=M50x1.5},{TL=59.0 - 72.0},{D1=21.0 - 35.0},{CNSMAT=Cable gland: PA / sealing gasket: silicone},{SGE=IP66 / IP68 (5 bar/30 min) / IP69},{EX=Ex eb / Ex tb},{BS=IECEx / ATEX / UL-BR / PESO (P426233/1)},{ETEMP=-60°C to 75°C},{CNSQUANTITY=4},{CERTIFICATION=IECEx, ATEX, UL-BR, PESO (P426233/1)},{INFO=HTML},{BAA997=14},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=schwarz},{AAS484=Nein}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.