Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10069216
TYP
WISKA Type
ESSKE 12 EMV-Z
D
Connection thread size
M12x1.5
TL
Total length
23.0 - 30.0 mm
D1
Cable diameter
4.0 - 7.0 mm
D2
EMC diameter
5.0 mm
L
Screw-in thread length
5.0 mm
SW
Key width
17 mm
E1
Width across corners
19.0 mm
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/7)
ETEMP
Temperature range
-40°C to 75°C
CNSQUANTITY
Packing unit
10 VPE
WEIGHT
Weight
0.003 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.