{wiska/atex_e_kabelver_zubehoer/ex_evsg_lt.prj},{NB=EX-EVSG 12 LTRAL 900510109529},{CNSORDERNO=10109529},{TYP=EX-EVSG 12 LT},{RAL=RAL 9005},{D=M12x1.5},{TL=19},{L=15},{SW1=16},{SW2=6},{E1=18},{E2=7},{CNSMAT=Schraube: Polyamid / O-Ring: Silikon | Screw: polyamide/ gasket: silicone},{EXM=Ex eb, Ex tb},{EXA=IECEx, ATEX},{SGE=IP66 / IP68 (5 bar 30 min)},{ETEMP=-60°C bis 75°C},{CNSQUANTITY=100},{D1=12},{P=1.5},{D2=14.0},{C=2},{H=4},{K=1.50},{R=0.75},{A=0.5},{C1=6.0},{A1=15.5},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10109529/ex-evsg-12-lt.html},{INFOLINKENG=https://www.wiska.com/en/143/pde/10109529/ex-evsg-12-lt.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.