Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109187
TYP
WISKA Type
BCAB-L-29-BK
RAL
RAL Colour
RAL 9005
NW
Nominal width
29 mm
DA
Diameter outside
34.5 mm
DI
Diameter inside
29.2 mm
A
Profile width
3.4 mm
B
Spiral wide
2.3 mm
R
Bending radius
70.0 mm
S
wall thickness
0.4 mm
CNSMAT
material
PA UL94-HB
ETEMP
Temperature range
-40°C to 140°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.