Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10107142
TYP
WISKA Type
BCAV-12-D-BG
RAL
RAL Colour
RAL 7031
NW
Nominal width
12 mm
DA
Diameter outside
15.8 mm
DI
Diameter inside
10.7 mm
A
Profile width
3.1 mm
B
Spiral wide
2.0 mm
R
Bending radius
75.0 mm
S
wall thickness
0.6 mm
CNSMAT
material
PA UL94-V2
ETEMP
Temperature range
-40°C to 125°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.