Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10107143
TYP
WISKA Type
BCAV-17-D-BG
RAL
RAL Colour
RAL 7031
NW
Nominal width
17 mm
DA
Diameter outside
21.0 mm
DI
Diameter inside
14.3 mm
A
Profile width
4.3 mm
B
Spiral wide
2.9 mm
R
Bending radius
85.0 mm
S
wall thickness
0.6 mm
CNSMAT
material
PA UL94-V2
ETEMP
Temperature range
-40°C to 125°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.