Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10107092
TYP
WISKA Type
BCAV-S-29-BK
RAL
RAL Colour
RAL 9005
NW
Nominal width
29 mm
DA
Diameter outside
34.5 mm
DI
Diameter inside
29.0 mm
A
Profile width
3.4 mm
B
Spiral wide
2.3 mm
R
Bending radius
77.0 mm
S
wall thickness
0.4 mm
CNSMAT
material
PA UL94-V2
ETEMP
Temperature range
-40°C to 125°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
0.125 kg
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.