Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106934
TYP
WISKA Type
BCC-17-BG
RAL
RAL Colour
RAL 7031
NW
Nominal width
17 mm
BR
Width
20.0 mm
HO
Height
34.8 mm
TL
Total length
29.5 mm
TLO
Total length open
66.18 mm
M
Borehole
M5
CNSMAT
material
PA UL94-V0
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.