Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10107108
TYP
WISKA Type
BCIV-S-23-BK
RAL
RAL Colour
RAL 9005
NW
Nominal width
23 mm
DA
Diameter outside
28.5 mm
DI
Diameter inside
22.0 mm
A
Profile width
3.4 mm
B
Spiral wide
3.4 mm
R
Bending radius
49.0 mm
S
wall thickness
0.4 mm
CNSMAT
material
PA UL94-V2
ETEMP
Temperature range
-40°C to 110°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.