{wiska/brace/brace_conduit_metall/bmcc.prj},{NB=BMCC-48-5510109256},{CNSORDERNO=10109256},{TYP=BMCC-48-55},{CADINFO=CAD data on request},{B=10.5},{CNSMAT=galvanized steel},{NOTE1=Galvanized steel brackets with polychloroprene for fixing the metallic conduits, for outer diameter 48.0 - 55.0 mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=10},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10109256/bmcc-48-55.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10109256/bmcc-48-55.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.