Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109056
TYP
WISKA Type
BMCG-PU-C-12-BK
RAL
RAL Colour
RAL 9005
F
colour
NW
Nominal width
12 mm
DA
Diameter outside
15.7 mm
DI
Diameter inside
12.0 mm
R
Bending radius
50.0 mm
CNSMAT
material
Conduit material: galvanized steel / Conduit sheath: PU
O
surface
Corrugated
ETEMP
Temperature range
-45°C to 120°C
CNSQUANTITY
Packing unit
30 VPE
INFO
Website
HTML
WEIGHT
Weight
0.212 kg
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.