Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109063
TYP
WISKA Type
BMCG-PU-C-10-BL
RAL
RAL Colour
F
colour
blue
NW
Nominal width
10 mm
DA
Diameter outside
13.5 mm
DI
Diameter inside
10.0 mm
R
Bending radius
40.0 mm
CNSMAT
material
Conduit material: galvanized steel / Conduit sheath: PU
O
surface
Corrugated
ETEMP
Temperature range
-45°C to 120°C
CNSQUANTITY
Packing unit
30 VPE
INFO
Website
HTML
WEIGHT
Weight
0.173 kg
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.