Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109018
TYP
WISKA Type
BMCG-PVC-C-21-LG
RAL
RAL Colour
RAL 7035
NW
Nominal width
21 mm
DA
Diameter outside
24.7 mm
DI
Diameter inside
20.5 mm
R
Bending radius
60.0 mm
CNSMAT
material
Conduit material: galvanized steel / Conduit sheath: PVC
O
surface
Corrugated
ETEMP
Temperature range
-15°C to 70°C
CNSQUANTITY
Packing unit
30 VPE
INFO
Website
HTML
WEIGHT
Weight
0.498 kg
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.